Refer to the PDF data sheet for device specific package drawings
The PCM1794A device is a monolithic, CMOS-integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-pin SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1794A device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM1794A | SSOP (28) | 10.20 mm × 5.30 mm |
Changes from A Revision (November 2006) to B Revision