Refer to the PDF data sheet for device specific package drawings
The RM48Lx30 device is a high-performance microcontroller family for safety systems. The safety architecture includes dual CPUs in lockstep, CPU and memory BIST logic, ECC on both the flash and the data SRAM, parity on peripheral memories, and loopback capability on peripheral I/Os.
The RM48Lx30 device integrates the ARM Cortex-R4F Floating-Point CPU. The CPU offers an efficient 1.66 DMIPS/MHz, and has configurations that can run up to 200 MHz, providing up to 332 DMIPS. The device supports the little-endian [LE] format.
The RM48L930 device has 3MB of integrated flash and 256KB of data RAM. The RM48L730 has 2MB of integrated flash and 256KB of data RAM. The RM48L530 device has 2MB of integrated flash and 192KB of data RAM. Both the flash and RAM have single-bit error correction and double-bit error detection. The flash memory on this device is a nonvolatile, electrically erasable, and programmable memory implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as I/O supply) for all read, program, and erase operations. When in pipeline mode, the flash operates with a system clock frequency of up to 200 MHz. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and double-word modes.
The RM48Lx30 device features peripherals for real-time control-based applications, including two Next Generation High-End Timer (N2HET) timing coprocessors and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or GPIO. The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can perform DMA-type transactions to transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The device has two 12-bit-resolution MibADCs with 24 channels and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen channels are shared between the two MibADCs. There are three separate groupings. Each sequence can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.
The device has multiple communication interfaces: three MibSPIs, two SPIs, one LIN, one SCI, three DCANs, and one I2C module. The SPIs provide a convenient method of serial high-speed communication between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format.
The DCAN supports the CAN 2.0 (A and B) protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for systems operating in noisy and harsh environments (for example, automotive vehicle networking and industrial fieldbus) that require reliable serial communication or multiplexed wiring.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C supports speeds of 100 and 400 Kbps.
The Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. There are two FMPLL modules on this device. These modules, when enabled, provide two of the seven possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.
The device also has an External Clock Prescaler (ECP) module that when enabled, outputs a continuous external clock on the ECLK pin (or ball). The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The DMA controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to limit the DMA to prescribed areas of memory and to protect the rest of the memory system from any malfunction of the DMA.
The Error Signaling Module (ESM) monitors all device errors and determines whether an interrupt is generated or the external ERROR pin is toggled when a fault is detected. The ERROR pin can be monitored externally as an indicator of a fault condition in the microcontroller.
The External Memory Interface (EMIF) provides off-chip expansion capability with the ability to interface to synchronous DRAM (SDRAM) devices, asynchronous memories, peripherals, or FPGA devices.
Several interfaces are implemented to enhance the debugging capabilities of application code. In addition to the built-in ARM Cortex-R4F CoreSight debug features, an External Trace Macrocell (ETM) provides instruction and data trace of program execution. For instrumentation purposes, a RAM Trace Port (RTP) module is implemented to support high-speed tracing of RAM and peripheral accesses by the CPU or any other master. A Data Modification Module (DMM) gives the ability to write external data into the device memory. Both the RTP and DMM have no or only minimum impact on the program execution time of the application code. A Parameter Overlay Module (POM) can reroute flash accesses to internal memory or to the EMIF. This rerouting allows the dynamic calibration against production code of parameters and tables without rebuilding the code to explicitly access RAM or halting the processor to reprogram the data flash.
With integrated safety features and a wide choice of communication and control peripherals, the RM48Lx30 device is an ideal solution for high-performance real-time control applications with safety-critical requirements.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
RM48L930ZWT | NFBGA (337) | 16.0 mm × 16.0 mm |
RM48L930PGE | LQFP (144) | 20.0 mm × 20.0 mm |
RM48L730ZWT | NFBGA (337) | 16.0 mm × 16.0 mm |
RM48L730PGE | LQFP (144) | 20.0 mm × 20.0 mm |
RM48L530ZWT | NFBGA (337) | 16.0 mm × 16.0 mm |
RM48L530PGE | LQFP (144) | 20.0 mm × 20.0 mm |
This data manual revision history highlights the technical changes made to the SPNS176B device-specific data manual to make it an SPNS176C revision.
Scope: Applicable updates to the Hercules™ RM MCU device family, specifically relating to the RM48Lx30 devices, which are now in the production data (PD) stage of development have been incorporated.
Changes from May 15, 2015 to June 30, 2015 (from B Revision (May 2015) to C Revision)
Table 3-1 lists the features of the RM48Lx30 devices.
FEATURES | DEVICES | ||||||||
---|---|---|---|---|---|---|---|---|---|
Generic Part Number | RM57L843ZWT(1) | RM48L952ZWT(1) | RM48L930ZWT | RM48L930PGE | RM48L730ZWT | RM48L730PGE | RM48L530ZWT | RM48L530PGE | RM46L852ZWT(1) |
Package | 337 BGA | 337 BGA | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA | 144 QFP | 337 BGA |
CPU | ARM Cortex-R5F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F |
Frequency (MHz) | 333 | 220 | 200 | 200 | 200 | 200 | 200 | 200 | 220 |
Cache (KB) | 32 I 32 D |
– | – | – | – | – | – | – | – |
Flash (KB) | 4096 | 3072 | 3072 | 3072 | 2048 | 2048 | 2048 | 2048 | 1280 |
RAM (KB) | 512 | 256 | 256 | 256 | 256 | 256 | 192 | 192 | 192 |
Data Flash [EEPROM] (KB) | 128 | 64 | 64 | 64 | 64 | 64 | 64 | 64 | 64 |
USB OHCI + Device | – | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 | 2+0 or 1+1 |
EMAC | 10/100 | 10/100 | – | – | – | – | – | – | 10/100 |
CAN | 4 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
MibADC 12-bit (Ch) | 2 (41ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) | 2 (24ch) |
N2HET (Ch) | 2 (64) | 2 (44) | 2 (44) | 2 (40) | 2 (44) | 2 (40) | 2 (44) | 2 (40) | 2 (44) |
ePWM Channels | 14 | – | – | – | – | – | – | – | 14 |
eCAP Channels | 6 | – | – | – | – | – | – | – | 6 |
eQEP Channels | 2 | – | – | – | – | – | – | – | 2 |
MibSPI (CS) | 5 (4 x 6 + 2) | 3 (6 + 6 + 4) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (6 + 6 + 4) |
SPI (CS) | – | 2 (2 + 1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) | 1 (1) | 2 (2 + 1) |
SCI (LIN) | 4 (2 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) |
I2C | 2 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
GPIO (INT)(4) | 168 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 4 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 4 interrupt capable) | 144 (with 16 interrupt capable) | 64 (with 4 interrupt capable) | 101 (with 16 interrupt capable) |
EMIF | 16-bit data | 16-bit data | 16-bit data | – | 16-bit data | – | 16-bit data | – | 16-bit data |
ETM [Trace] (Data) | (32) | (32) | 32-bit | – | 32-bit | – | 32-bit | – | – |
RTP/DMM (Data) | (16/16) | (16/16) | 16/16 | – | 16/16 | – | 16/16 | – | – |
Operating Temperature | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC | –40ºC to 105ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |