Refer to the PDF data sheet for device specific package drawings
The SNx4HC174 contains six positive-edge-triggered D-type flip-flops with shared clock (CLK) and clear (CLR) inputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC174D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC174DB | SSOP (16) | 6.20 mm × 5.30 mm |
SN74HC174N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC174NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC174PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC174J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC174FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC174W | CFP (16) | 10.16 mm × 6.73 mm |