Refer to the PDF data sheet for device specific package drawings
These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC374DW | SOIC (20) | 12.80 mm × 7.50 mm |
SN74HC374DB | SSOP (20) | 7.20 mm × 5.30 mm |
SN74HC374N | PDIP (20) | 25.40 mm × 6.35 mm |
SN74HC374NS | SO (20) | 15.00 mm × 5.30 mm |
SN74HC374PW | TSSOP (20) | 6.50 mm × 4.40 mm |
SN54HC374J | CDIP (20) | 26.92 mm × 6.92 mm |
SN54HC374FK | LCCC (20) | 8.89 mm × 8.89 mm |
SN54HC374W | CFP (20) | 13.09 mm × 6.92 mm |
Changes from Revision F (December 2021) to Revision G (April 2022)
Changes from Revision E (August 2003) to Revision F (December 2021)