Refer to the PDF data sheet for device specific package drawings
The SNx4HCT14 devices contain six independent inverters. The devices perform the Boolean function
Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54HCT14 | CFP (14) | 9.21 mm × 5.97 mm |
CDIP (14) | 19.56 mm × 6.67 mm | |
LCCC (20) | 8.89 mm × 8.89 mm | |
SN74HCT14 | SOIC (14) | 8.65 mm × 3.91 mm |
TVSOP (14) | 3.60 mm × 4.40 mm | |
PDIP (14) | 19.30 mm × 6.35 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from F Revision (October 2010) to G Revision