Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SNx4HCT373 Octal Transparent D-Type Latches With 3-State Outputs
1 Features
- Operating voltage range of 4.5 V to 5.5 V
- High-current 3-state true outputs can drive up to 15 LSTTL loads
- Low power consumption, 80-μA max ICC
- Typical tpd =21 ns
- ±6-mA output drive at 5 V
- Low input current of 1 μA max
- Inputs are TTL-voltage compatible
- Eight high-current latches in a single package
- Full parallel access for loading