SCAS286U January 1993 – July 2024 SN54LVC32A , SN74LVC32A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The SN54LVC32A quadruple 2-input positive-OR gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC32A quadruple 2-input positive-OR gate is designed for 1.65V to 3.6V VCC operation.
The SNx4LVC32A devices perform the Boolean function in positive
logic.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4LVC32A | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.91mm | |
DB (SSOP, 14) | 6.2mm × 7.8mm | 6.20mm × 5.30mm | |
NS (SOP, 14) | 10.2mm × 7.8mm | 10.30mm × 5.30mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5.00mm × 4.40mm | |
RGY (VQFN, 14) | 3.50mm × 3.50mm | 3.50mm × 3.50mm | |
FK (LCCC, 20) | 8.9mm x 8.9mm | 8.9mm x 8.9mm | |
J (CDIP, 14) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm | |
W (CFP, 14) | 9.21mm x 9mm | 9.21mm x 6.28mm |