SCAS296O January 1993 – July 2014 SN54LVC374A , SN74LVC374A
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN54LVC374A octal edge-triggered D-type flip-flop is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC374A octal edge-triggered D-type flip-flop is designed for 1.65-V to 3.6-V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SNx4LVC374A | PDIP (20) | 25.40 mm x 6.35 mm |
VQFN (20) | 4.50 mm x 3.50 mm | |
SOIC (20) | 12.80 mm x 7.50 mm | |
SSOP (20) | 7.20 mm x 5.30 mm | |
TVSOP (20) | 5.00 mm x 4.40 mm |
Changes from N Revision (May 2005) to O Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OE | I | Enable pin |
2 | 1Q | O | Output 1 |
3 | 1D | I | Input 1 |
4 | 2D | I | Input 2 |
5 | 2Q | O | Output 2 |
6 | 3Q | O | Output 3 |
7 | 3D | I | Input 3 |
8 | 4D | I | Input 4 |
9 | 4Q | O | Output 4 |
10 | GND | — | Ground pin |
11 | CLK | I | Clock |
12 | 5Q | O | Output 5 |
13 | 5D | I | Input 5 |
14 | 6D | I | Input 6 |
15 | 6Q | O | Output 6 |
16 | 7Q | O | Output 7 |
17 | 7D | I | Input 7 |
18 | 8D | I | Input 8 |
19 | 8Q | O | Output 8 |
20 | VCC | — | Power pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2)(3) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 | V |
THERMAL METRIC(1) | SN74LVC374A | UNIT | |
---|---|---|---|
PW | |||
20 PIN | |||
RθJA | Junction-to-ambient thermal resistance | 102.5 | °C/W |
RθJCtop | Junction-to-case (top) thermal resistance | 35.9 | |
RθJB | Junction-to-board thermal resistance | 53.5 | |
ψJT | Junction-to-top characterization parameter | 2.2 | |
ψJB | Junction-to-board characterization parameter | 52.9 |
PARAMETER | TEST CONDITIONS | VCC | SN54LVC374A | SN74LVC374A | SN74LVC374A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 85°C | –40°C TO 125°C | ||||||||||||
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 μA | 1.65 V to 3.6 V |
VCC – 0.2 | VCC – 0.2 | V | ||||||||
2.7 V to 3.6 V |
VCC – 0.2 | ||||||||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.20 | ||||||||||
IOH = –8 mA | 2.3 V | 1.7 | 1.70 | ||||||||||
IOH = –12 mA | 2.7 V | 2.2 | 2.2 | 2.20 | |||||||||
3 V | 2.4 | 2.4 | 2.40 | ||||||||||
IOH = –24 mA | 3 V | 2.2 | 2.2 | 2.20 | |||||||||
VOL | IOL = 100 μA | 1.65 V to 3.6 V |
0.2 | 0.20 | V | ||||||||
2.7 V to 3.6 V |
0.2 | ||||||||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||||
IOL = 8 mA | 2.3 V | 0.7 | 0.70 | ||||||||||
IOL = 12 mA | 2.7 V | 0.4 | 0.4 | 0.40 | |||||||||
IOL = 24 mA | 3 V | 0.55 | 0.55 | 0.55 | |||||||||
II | VI = 0 to 5.5 V | 3.6 V | ±5 | ±5 | ±5 | μA | |||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±20 | μA | ||||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | ±15 | ±10 | ±15 | μA | |||||||
ICC | VI = VCC or GND | IO = 0 | 3.6 V | 10 | 10 | 10 | μA | ||||||
3.6 V ≤ VI ≤ 5.5 V(2) | 10 | 10 | 10 | ||||||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V |
500 | 500 | 500 | μA | |||||||
Ci | VI = VCC or GND | 3.3 V | 4 | 12 | 4 | 75 | 4 | pF | |||||
Co | VO = VCC or GND | 3.3 V | 5.5 | 12 | 5.5 | 5.5 | pF |
PARAMETER | SN54LVC374A | UNIT | ||||
---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||
MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 80 | 100 | MHz | ||
tw | Pulse duration, CLK high or low | 3.3 | 3.3 | ns | ||
tsu | Setup time, data before CLK↑ | 2 | 2 | ns | ||
th | Hold time, data after CLK↑ | 1.5 | 1.5 | ns |
PARAMETER | SN74LVC374A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 85°C | ||||||||||
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 55 | 95 | 80 | 100 | MHz | ||||
tw | Pulse duration, CLK high or low | 9 | 4 | 3.3 | 3.3 | ns | ||||
tsu | Setup time, data before CLK↑ | 6 | 4 | 2 | 2 | ns | ||||
th | Hold time, data after CLK↑ | 4 | 2 | 1.5 | 1.5 | ns |
PARAMETER | SN74LVC374A | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 85°C | ||||||||||
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
|||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||
fclock | Clock frequency | 40 | 80 | 80 | 100 | MHz | ||||
tw | Pulse duration, CLK high or low | 9 | 4 | 3.3 | 3.3 | ns | ||||
tsu | Setup time, data before CLK↑ | 6 | 4 | 2 | 2 | ns | ||||
th | Hold time, data after CLK↑ | 4 | 2 | 1.5 | 1.5 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54LVC374A | UNIT | |||
---|---|---|---|---|---|---|---|
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||
MIN | MAX | MIN | MAX | ||||
fmax | 80 | 100 | MHz | ||||
tpd | CLK | Q | 9.5 | 1 | 8.5 | ns | |
ten | OE | Q | 9.5 | 1 | 8.5 | ns | |
tdis | OE | Q | 8 | 1 | 7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC374A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 85°C | |||||||||||
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 55 | 95 | 80 | 100 | MHz | ||||||
tpd | CLK | Q | 21.9 | 10.8 | 8.1 | 1.5 | 7 | ns | |||
ten | OE | Q | 19.8 | 10.8 | 8.5 | 1.5 | 7.5 | ns | |||
tdis | OE | Q | 19.1 | 18.1 | 7.1 | 1.5 | 6.5 | ns | |||
tsk(o) | 1 | 1 | 1 | 1 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN74LVC374A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
–40°C TO 125°C | |||||||||||
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 2.7 V | VCC = 3.3 V ± 0.3 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 55 | 95 | 80 | 100 | MHz | ||||||
tpd | CLK | Q | 21.9 | 10.8 | 8.1 | 1.5 | 7.6 | ns | |||
ten | OE | Q | 19.8 | 10.8 | 8.9 | 1.5 | 8.0 | ns | |||
tdis | OE | Q | 19.1 | 18.1 | 7.7 | 1.5 | 7.0 | ns | |||
tsk(o) | 1.5 | 1.5 | 1.5 | 1.5 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | ||||||||
Cpd | Power dissipation capacitance per flip-flop |
Outputs enabled | f = 10 MHz | 53 | 54 | 54.5 | pF | |||
Outputs disabled | 12 | 15 | 13.5 |