Refer to the PDF data sheet for device specific package drawings
The SN55HVD233-SP is used in spacecraft applications employing the controller area network (CAN) serial communication physical layer in accordance with the ISO 11898 standard. As a CAN transceiver, the device provides transmit and receive capability between the differential CAN bus and a CAN controller, with signaling rates up to 1 Mbps.
Designed for operation in especially harsh radiation environments, the SN55HVD233-SP features cross-wire, overvoltage, and loss of ground protection to ±16 V, overtemperature (thermal shutdown) protection. This device operates over a wide –7-V to 12-V common mode range. This transceiver is the interface between the host CAN controller on the microprocessor, FPGA, or ASIC, and the differential CAN bus used in satellite applications.
PART NUMBER | GRADE | PACKAGE |
---|---|---|
5962L1420901VXC | QMLV RHA [50 kRad] |
8-lead CFP [HKX] 6.48 mm × 6.48 mm |
HVD233HKX/EM(2) | Engineering Samples | 8-lead CFP [HKX] 6.48 mm × 6.48 mm |
SN55HVD233EVM-CVAL | Ceramic Evaluation Board |
Changes from * Revision (September 2017) to A Revision
Modes: The RS, pin 8 of the SN55HVD233-SP, provides for three modes of operation: high-speed, slope control, or low-power standby mode. The user selects the high-speed mode of operation by connecting pin 8 directly to ground, allowing the driver output transistors to switch on and off as fast as possible with no limitation on the rise and fall slope. The user can adjust the rise and fall slope by connecting a resistor to ground at pin 8, because the slope is proportional to the pin's output current. Slope control is implemented with a resistor values of 0 Ω to achieve a single ended slew rate of approximately 38 V/μs up to a value of 50 kΩ to achieve approximately 4 V/μs slew rate. For more information about slope control, refer to the Application and Implementation section.
The SN55HVD233-SP enters a low-current standby (listen-only) mode during which the driver is switched off and the receiver remains active if a high logic level is applied to pin 8. The local protocol controller reverses this low-current standby mode when it needs to transmit to the bus. For more information on the loopback mode, refer to the Application Information section.
Loopback: A logic high on the loopback LBK pin 5 of the SN55HVD233-SP places the bus output and bus input in a high-impedance state. The remaining circuit remains active and available for driver-to-receiver loopback, self-diagnostic node functions without disturbing the bus.
CAN bus states: The CAN bus has two states during powered operation of the device: dominant and recessive. A dominant bus state is when the bus is driven differentially, corresponding to a logic low on the D and R pin. A recessive bus state is when the bus is biased to VCC / 2 through the high-resistance internal input resistors RIN of the receiver, corresponding to a logic high on the D and R pins (see Bus States (Physical Bit Representation) and Simplified Recessive Common Mode Bias and Receiver).
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
D | 1 | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states), also called TXD, driver input. |
GND | 2 | GND | Ground connection. |
VCC | 3 | Supply | Transceiver 3.3-V supply voltage. |
R | 4 | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states), also called RXD, receiver output. |
LBK | 5 | I | Loopback mode input pin. |
CANL | 6 | I/O | Low-level CAN bus line. |
CANH | 7 | I/O | High-level CAN bus line. |
RS | 8 | I | Mode select pin: Tie to GND = high-speed mode, Strong pullup to VCC = low power mode, 0-Ω to 50-kΩ pulldown to GND = slope control mode. |