The SN65DSI83-Q1 DSI-to-LVDS bridge features a single-channel MIPI D-PHY receiver front-end
configuration with four lanes per channel operating at 1 Gbps per lane and a maximum input bandwidth of 4 Gbps. The bridge decodes MIPI DSI 18-bpp RGB666 and 24-bpp RGB888 packets and converts the formatted video data-stream to an LVDS output operating at pixel clocks operating from 25 MHz to 154 MHz, offering a Single-Link LVDS with four data lanes per link.
The SN65DSI83-Q1 device can support up to WUXGA 1920 × 1200 at 60 frames per second, at 24 bpp with reduced blanking. The SN65DSI83-Q1 device is also suitable for applications using 60 fps 1366 × 768/1280 × 800 at 18 bpp and 24 bpp. Partial line buffering is implemented to accommodate the data stream mismatch between the DSI and LVDS interfaces.
The SN65DSI83-Q1 device is implemented in a small outline 10-mm × 10-mm HTQFP package with a
0.5-mm pitch, and operates across a temperature range from –40°C to +105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65DSI83-Q1 | HTQFP (64) | 10.00 mm × 10.00 mm |
Changes from * Revision (December 2016) to A Revision