SLLS926B December 2008 – November 2014 SN65EPT22
PRODUCTION DATA.
The SN65EPT22 is a low power dual LVTTL to LVPECL translator device. The device includes circuitry to maintain known logic HIGH level when inputs are in open condition. The SN65EPT22 is housed in an industry standard SOIC-8 package and is also available in TSSOP-8 package option.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65EPT22 | SOIC (8) | 4.90mm x 3.91mm |
VSSOP (8) | 3.00mm x 3.00mm |