SGLS367E September 2006 – September 2015 SN65HVD30-EP , SN65HVD33-EP
PRODUCTION DATA.
The SN65HVD3x-EP devices are 3-state differential line drivers and differential-input line receivers that operate with 3-V power supply.
Each driver and receiver has separate input and output pins for full-duplex bus communication designs. They are designed for balanced transmission lines and interoperation with ANSI TIA/EIA-485A, TIA/EIA-422-B, ITU-T v.11, and ISO 8482:1993 standard-compliant devices.
The SN65HVD30, SN65HVD31, and SN65HVD32 are fully enabled with no external enabling pins.
The SN65HVD33, SN65HVD34, and SN65HVD35 have active-high driver enables and active-low receiver enables. A low (less than 1 μA) standby current can be achieved by disabling both the driver and receiver.
All devices are characterized for operation from –55°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN65HVD3x-EP | SOIC (8) | 4.90 mm x 3.91 mm |
SOIC (14) | 8.65 mm x 3.91 mm |
Changes from D Revision (March 2012) to E Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | D (8-PIN) |
D (14-PIN) |
||
A | 8 | 12 | Bus input | Receiver input (complementary to B) |
B | 7 | 11 | Bus input | Receiver input (complementary to A) |
D | 3 | 5 | Digital input | Driver data input |
DE | — | 4 | Digital input | Driver enable, active high |
GND | 4 | 6, 7 | Reference potential | Local device ground |
NC | — | 1, 8 | No connect | No connect; must be left floating |
R | 2 | 2 | Digital output | Receive data output |
RE | — | 3 | Digital output | Receiver enable, active low |
VCC | 1 | 13, 14 | Supply | 3-V to 3.6-V supply |
Y | 5 | 9 | Bus output | Driver output (complementary to Z) |
Z | 6 | 10 | Bus output | Driver output (complementary to Y) |
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage range | –0.3 | 6 | V | ||
V(A), V(B), V(Y), V(Z) | Voltage range at any bus terminal (A, B, Y, Z) | –9 | 14 | V | ||
V(TRANS) | Voltage input, transient pulse through 100 Ω (see Figure 21) (A, B, Y, Z)(3) | –50 | 50 | V | ||
VI | Input voltage range (D, DE, RE) | –0.5 | 7 | V | ||
PD(cont) | Continuous total power dissipation | Internally limited(4) | ||||
IO | Output current (receiver output only, R) | 11 | mA | |||
TJ | Junction temperature | 165 | °C | |||
Tstg | Storage temperature range | –65 | 150 | °C |
MIN | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | Bus pins and GND | ±16000 | V |
All pins | ±4000 | ||||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | 3 | 3.6 | V | |||
VI or VIC | Voltage at any bus terminal (separately or common mode) | –7(1) | 12 | V | |||
1/tUI | Signaling rate | 'HVD30, 'HVD33 | 25 | Mbps | |||
'HVD31, 'HVD34 | 5 | ||||||
'HVD32, 'HVD35 | 1 | ||||||
RL | Differential load resistance | 54 | 60 | Ω | |||
VIH | High-level input voltage | D, DE, RE | 2 | VCC | V | ||
VIL | Low-level input voltage | D, DE, RE | 0 | 0.8 | V | ||
VID | Differential input voltage | –12 | 12 | V | |||
IOH | High-level output current | Driver | –60 | mA | |||
Receiver | –8 | ||||||
IOL | Low-level output current | Driver | 60 | mA | |||
Receiver | 8 | ||||||
TA | Ambient still-air temperature | –55 | 125(2) | °C |
THERMAL METRIC(1) | D (SOIC) | D (SOIC) | UNIT | |
---|---|---|---|---|
8 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 135 | 92 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 43 | 59 | °C/W |
RθJB | Junction-to-board thermal resistance | 44 | 61 | °C/W |
ψJT | Junction-to-top characterization parameter | 12.1 | 5.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 49.7 | 30.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VI(K) | Input clamp voltage | II = –18 mA | –1.5 | V | ||||
|VOD(SS)| | Steady-state differential output voltage | IO = 0 | 2.3 | VCC + 0.1 | V | |||
RL = 54 Ω, See Figure 10 (RS-485) | 1.5 | 2 | ||||||
RL = 100 Ω, See Figure 10 (RS-422) | 2 | 2.3 | ||||||
Vtest = –7 V to 12 V, See Figure 11 | 1.5 | |||||||
Δ|VOD(SS)| | Change in magnitude of steady-state differential output voltage between states | RL = 54 Ω, See Figure 10 and Figure 11 | –0.2 | 0.2 | V | |||
VOD(RING) | Differential output voltage overshoot and undershoot | RL = 54 Ω, CL = 50 pF, See Figure 14 and Figure 12 | 10%(2) | V | ||||
VOC(PP) | Peak-to-peak common-mode output voltage | 'HVD30, 'HVD33 | See Figure 13 | 0.5 | V | |||
'HVD31, 'HVD32, 'HVD34, 'HVD35 | 0.25 | |||||||
VOC(SS) | Steady-state common-mode output voltage | See Figure 13 | 1.6 | 2.3 | V | |||
ΔVOC(SS) | Change in steady-state common-mode output voltage | See Figure 13 | –0.05 | 0.05 | V | |||
IZ(Z) or IY(Z) |
High-impedance state output current | 'HVD30, 'HVD31, 'HVD32 | VCC = 0 V, VZ or VY = 12 V, Other input at 0 V |
90 | μA | |||
VCC = 0 V, VZ or VY = –7 V, Other input at 0 V |
–10 | |||||||
'HVD33, 'HVD34, 'HVD35 | VCC = 3 V or 0 V, DE = 0 V, VZ or VY = 12 V |
Other input at 0 V |
90 | |||||
VCC = 3 V or 0 V, DE = 0 V, VZ or VY = –7 V |
–10 | |||||||
IZ(S) or IY(S) |
Short-circuit output current | VZ or VY = –7 V | Other input at 0 V |
±250 | mA | |||
VZ or VY = 12 V | ||||||||
II | Input current | D, DE | 0 | 100 | μA | |||
C(OD) | Differential output capacitance | VOD = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 16 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
VIT+ | Positive-going differential input threshold voltage | IO = –8 mA | –0.02 | V | ||||||
VIT– | Negative-going differential input threshold voltage | 'HVD30 | IO = 8 mA | –0.15 | V | |||||
'HVD33 | -0.2 | |||||||||
Vhys | Hysteresis voltage (VIT+ – VIT–) | 50 | mV | |||||||
VIK | Enable-input clamp voltage | II = –18 mA | –1.5 | V | ||||||
VO | Output voltage | VID = 200 mV, IO = –8 mA, See Figure 17 | 2.4 | V | ||||||
VID = –200 mV, IO = 8 mA, See Figure 17 | 0.4 | |||||||||
IO(Z) | High-impedance-state output current | VO = 0 or VCC, RE at VCC | –1 | 1 | μA | |||||
IA or IB | Bus input current | 'HVD31, 'HVD32, 'HVD34, 'HVD35 |
VA or VB = 12 V | Other input at 0 V |
0.05 | 0.1 | mA | |||
VA or VB = 12 V, VCC = 0 V | 0.06 | 0.1 | ||||||||
VA or VB = –7 V | –0.10 | –0.04 | ||||||||
VA or VB = –7 V, VCC = 0 V | –0.10 | –0.03 | ||||||||
'HVD30, 'HVD33 | VA or VB = 12 V | Other input at 0 V |
0.20 | 0.35 | ||||||
VA or VB = 12 V, VCC = 0 V | 0.24 | 0.4 | ||||||||
VA or VB = –7 V | –0.35 | –0.18 | ||||||||
VA or VB = –7 V, VCC = 0 V | –0.25 | –0.13 | ||||||||
IIH | Input current, RE | VIH = 0.8 V or 2 V | –60 | μA | ||||||
CID | Differential input capacitance | VID = 0.4 sin (4E6πt) + 0.5 V, DE at 0 V | 15 | pF | ||||||
SUPPLY CURRENT | ||||||||||
ICC | Supply current | 'HVD30 | D at 0 V or VCC and no load | 2.1 | mA | |||||
'HVD31, 'HVD32 | 6.4 | |||||||||
'HVD33 | RE at 0 V, D at 0 V or VCC, DE at 0 V, No load (receiver enabled and driver disabled) |
1.8 | ||||||||
'HVD34, 'HVD35 | 2.2 | |||||||||
'HVD33, 'HVD34, 'HVD35 | RE at VCC, D at VCC, DE at 0 V, No load (receiver disabled and driver disabled) |
0.022 | 1.5 | μA | ||||||
'HVD33 | RE at 0 V, D at 0 V or VCC, DE at VCC, No load (receiver enabled and driver enabled) |
2.1 | mA | |||||||
'HVD34, 'HVD35 | 6.5 | |||||||||
'HVD33 | RE at VCC, D at 0 V or VCC, DE at VCC
No load (receiver disabled and driver enabled) |
1.8 | ||||||||
'HVD34, 'HVD35 | 6.2 |
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output |
'HVD30, 'HVD33 | RL = 54 Ω, CL = 50 pF, See Figure 14 |
4 | 10 | 23 | ns |
'HVD31, 'HVD34 | 25 | 38 | 65 | ||||
'HVD32, 'HVD35 | 120 | 175 | 305 | ||||
tPHL | Propagation delay time, high- to low-level output |
'HVD30, 'HVD33 | 4 | 9 | 23 | ns | |
'HVD31, 'HVD34 | 25 | 38 | 65 | ||||
'HVD32, 'HVD35 | 120 | 175 | 305 | ||||
tr | Differential output signal rise time |
'HVD30, 'HVD33 | 2.5 | 5 | 18 | ns | |
'HVD31, 'HVD34 | 20 | 37 | 60 | ||||
'HVD32, 'HVD35 | 120 | 185 | 300 | ||||
tf | Differential output signal fall time |
'HVD30, 'HVD33 | 2.5 | 5 | 18 | ns | |
'HVD31, 'HVD34 | 20 | 35 | 60 | ||||
'HVD32, 'HVD35 | 120 | 180 | 300 | ||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 'HVD30, 'HVD33 | 0.6 | ns | |||
'HVD31, 'HVD34 | 2.0 | ||||||
'HVD32, 'HVD35 | 5.1 | ||||||
tPZH1 | Propagation delay time, high-impedance to high-level output | 'HVD33 | RL = 110 Ω, RE at 0 V, D = 3 V and S1 = Y, or D = 0 V and S1 = Z, See Figure 15 |
45 | ns | ||
'HVD34 | 235 | ||||||
'HVD35 | 490 | ||||||
tPHZ | Propagation delay time, high-level to high-impedance output | 'HVD33 | 25 | ns | |||
'HVD34 | 65 | ||||||
'HVD35 | 165 | ||||||
tPZL1 | Propagation delay time, high-impedance to low-level output | 'HVD33 | RL = 110 Ω, RE at 0 V, D = 3 V and S1 = Z, or D = 0 V and S1 = Y, See Figure 16 |
35 | ns | ||
'HVD34 | 190 | ||||||
'HVD35 | 490 | ||||||
tPLZ | Propagation delay time, low-level to high-impedance output | 'HVD33 | 30 | ns | |||
'HVD34 | 120 | ||||||
'HVD35 | 290 | ||||||
tPZH2 | Propagation delay time, standby to high-level output | 'HVD30 | RL = 110 Ω, RE at 3 V, D = 3 V and S1 = Y, or D = 0 V and S1 = Z, See Figure 15 |
4000 | ns | ||
'HVD33 | 5000 | ||||||
tPZL2 | Propagation delay time, standby to low-level output | 'HVD30 | RL = 110 Ω, RE at 3 V, D = 3 V and S1 = Z, or D = 0 V and S1 = Y, See Figure 16 |
4000 | ns | ||
'HVD33 | 5000 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output |
'HVD30, 'HVD33 | VID = –1.5 V to 1.5 V, CL = 15 pF, See Figure 18 |
26 | 60 | ns | ||
'HVD31, 'HVD32, 'HVD34, 'HVD35 | 47 | 70 | ||||||
tPLH | Propagation delay time, high- to low-level output |
'HVD30, 'HVD33 | 29 | 60 | ns | |||
'HVD31, 'HVD32, 'HVD34, 'HVD35 | 49 | 70 | ||||||
tsk(p) | Pulse skew (|tPHL – tPLH|) | 'HVD30, 'HVD33 | 12 | ns | ||||
'HVD31, 'HVD34, 'HVD32, 'HVD35 | 10 | |||||||
tr | Output signal rise time | 'HVD30 | 10 | ns | ||||
'HVD33 | 18 | |||||||
tf | Output signal fall time | 12.5 | ns | |||||
tPHZ | Output disable time from high level | DE at 3 V | CL = 15 pF, See Figure 19 |
20 | ns | |||
tPZH1 | Output enable time to high level | 20 | ns | |||||
tPZH2 | Propagation delay time, standby to high-level output | 'HVD30 | DE at 0 V | 4000 | ns | |||
'HVD33 | 5000 | |||||||
tPLZ | Output disable time from low level | DE at 3 V | CL = 15 pF, See Figure 20 |
20 | ns | |||
tPZL1 | Output enable time to low level | 20 | ns | |||||
tPZL2 | Propagation delay time, standby to low-level output | 'HVD30 | DE at 0 V | 4000 | ns | |||
'HVD33 | 5000 | ns |
PARAMETER | TEST CONDITIONS | DEVICE | MIN | TYP(1) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
tj(pp) | Peak-to-peak eye-pattern jitter |
Pseudo-random NRZ code with a bit pattern length of 216 – 1, Belden 3105A cable | 25 Mbps | 100 m | 'HVD33(2) | PREVIEW | ns | ||
150 m | 'HVD33(2) | PREVIEW | |||||||
200 m | 'HVD33(2) | PREVIEW | |||||||
10 Mbps | 200 m | 'HVD33(2) | PREVIEW | ||||||
250 m | 'HVD33(2) | PREVIEW | |||||||
300 m | 'HVD33(2) | PREVIEW | |||||||
5 Mbps | 500 m | 'HVD34(2) | PREVIEW | ||||||
3 Mbps | 500 m | 'HVD33(2) | PREVIEW | ||||||
'HVD34(2) | PREVIEW | ||||||||
1 Mbps | 1000 m | 'HVD34(2) | PREVIEW |
PARAMETER | DEVICE | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|---|
PD | 'HVD30 (25 Mbps) | RL = 60 Ω, CL = 50 pF, Input to D a 50% duty cycle square wave at indicated signaling rate, TA = 85°C |
197 | mW | |
'HVD31 (5 Mbps) | 213 | ||||
'HVD32 (1 Mbps) | 193 | ||||
'HVD33 (25 Mbps) | RL = 60 Ω, CL = 50 pF, DE at VCC, RE at 0 V, Input to D a 50% duty cycle square wave at indicated signaling rate, TA = 85°C |
197 | mW | ||
'HVD34 (5 Mbps) | 193 | ||||
'HVD35 (1 Mbps) | 248 |
VOD(RING) is measured at four points on the output waveform, corresponding to overshoot and undershoot from the VOD(H) and VOD(L) steady state values.