Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN65HVD485E Half-Duplex RS-485 Transceiver
1 Features
- Bus-pin ESD protection up to 15 kV
- 1/2 Unit load: up to 64 nodes on a bus
- Bus-open-failsafe receiver
- Glitch-free power-up and power-down bus inputs
and outputs
- Available in small VSSOP-8 package
- Meets or exceeds the requirements of the
TIA/EIA-485A standard
- Industry-standard SN75176 footprint