Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx5LBC174A Quadruple
RS-485 Differential Line Drivers
1 Features
- Designed for TIA/EIA-485, TIA/EIA-422 and
ISO 8482 applications - Signaling Rates
(1)up to 30 Mbps
- Propagation delay times < 11ns
- Low standby power consumption 1.5mA max
- Output ESD protection: 12kV
- Driver positive- and negative-current
limiting
- Power-up and power-down glitch-free for line
insertion applications
- Thermal shutdown protection
- Industry standard pin-out, compatible With
SN75174, MC3487, DS96174, LTC487, and MAX3042