Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
SN74AC17-Q1
Automotive Hex Buffers with Schmitt-Trigger
Inputs
1 Features
- AEC-Q100 qualified for automotive applications:
- Device temperature grade
1: -40°C to +125°C
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C4B
- Available in
wettable flank
QFN package
- Wide operating range of 1.5V to
6V
- Inputs accept voltages up to
6V
- Continuous ±24mA
output drive at 5V
- Supports up to ±75mA
output drive at 5V
in short bursts
- Drives 50Ω transmission
lines
- Maximum tpd of 8.2ns at 5V, 50pF load