Refer to the PDF data sheet for device specific package drawings
The ’AC32 devices are quadruple 2-input positive-OR gates. The devices perform the Boolean function Y = A + B or Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AC32 | DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm |
D (SOIC, 14) | 8.65mm x 6mm | 8.65mm x 3.9mm | |
N (PDIP, 14) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
NS (SO, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm x 6.4mm | 5mm x 4.4mm |