The SN74AC3G97 contains three independent '97 function configurable logic gates with Schmitt-trigger inputs. Each gate can be configured to a variety of 1- and 2-input logic functions by connecting unused inputs to the supply or ground.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC3G97 | BQB (WQFN, 16) | 3.6mm × 2.6mm | 3.6mm × 2.6mm |