Refer to the PDF data sheet for device specific package drawings
These Schmitt-trigger devices contain six independent inverters.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN54ACT14 | J (CDIP, 14) | 19.56mm × 7.9mm | 19.56mm × 6.67mm |
W (CFP, 14) | 9.21mm × 9.02mm | 9.21mm × 6.3mm | |
FK (LCCC, 20) | 8.89mm × 8.89mm | 8.89mm × 8.89mm | |
SNx4ACT14 | BQA (WQFN, 14) | 3mm × 2.5mm | 3mm × 2.5mm |
D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm | |
DB (SSOP, 14) | 6.2mm x 7.8mm | 6.2mm x 5.3mm | |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
NS (SOP, 14) | 10.2mm x 7.8mm | 10.3mm x 5.3mm | |
PW (TSSOP, 14) | 5mm × 6.4mm | 5mm × 4.4mm |