Refer to the PDF data sheet for device specific package drawings
This octal buffer or driver is designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT244-Q1 | DGS (VSSOP, 20) | 5.1mm × 4.9mm | 5.1mm × 3mm |
DW (SOIC, 20) | 12.8mm × 10.3mm | 12.8mm x 7.5mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.50mm x 4.4mm | |
RKS (VQFN, 20) | 4.5mm × 2.5mm | 4.5mm × 2.5mm |