Refer to the PDF data sheet for device specific package drawings
The ’ACT564 devices are octal D-type edge-triggered flip-flops that feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74ACT564 | DW ( SOIC, 20) | 12.8mm × 10.3mm | 12.8mm × 7.5mm |
N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm | |
NS (SOP, 20) | 12.6mm × 7.8mm | 12.6mm × 5.3mm | |
PW (TSSOP, 20) | 6.5mm × 6.4mm | 6.5mm × 4.4mm |
PIN | TYPE | Description | ||
---|---|---|---|---|
NO. | NAME | |||
1 | OE | I | Clear all channels, active low | |
2 | 1D | I | Channel 1, D input | |
3 | 2D | I | Channel 2, D input | |
4 | 3D | I | Channel 3, D input | |
5 | 4D | I | Channel 4, D input | |
6 | 5D | I | Channel 5, D input | |
7 | 6D | I | Channel 6, D input | |
8 | 7D | I | Channel 7, D input | |
9 | 8D | I | Channel 8, D input | |
10 | GND | — | Ground | |
11 | CLK | I | Clock Pin | |
12 | 8Q | O | Channel 8, Q output | |
13 | 7Q | O | Channel 7, Q output | |
14 | 6Q | O | Channel 6, Q output | |
15 | 5Q | O | Channel 5, Q output | |
16 | 4Q | O | Channel 4, Q output | |
17 | 3Q | O | Channel 3, Q output | |
18 | 2Q | O | Channel 2, Q output | |
19 | 1Q | O | Channel 1, Q output | |
20 | VCC | — | Power Pin |