Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC1G04 Single Inverter Gate
1 Features
- Operating range 2 V to 5.5 V
- Max tpd of 6.5 ns at 5 V
- Low power consumption, 10-μA max
ICC
- ±8-mA output drive at 5 V
- Schmitt-trigger action at all inputs makes the
circuit tolerant for slower input rise and fall time
- Latch-up performance exceeds 250 mA per JESD
17