Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC1G125-Q1 Automotive Single Bus Buffer
Gate With 3-State Output
1 Features
- AEC-Q100
qualified for automotive applications:
- Device temperature grade
1: -40°C to +125°C
- Device HBM ESD
classification level 2
- Device CDM ESD
classification level C4B
- Operating range of 2-V to 5.5-V
- Low power consumption, 10-µA maximum ICC
- ±8-mA output drive at 5 V
- Latch-up performance exceeds 250 mA
per JESD 17