SCLS343S April 1996 – October 2016 SN74AHC1GU04
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1GU04 device contains a single inverter gate. The device performs the Boolean function Y = A.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AHC1GU04DBV | SOT-23 (5) | 2.90 mm x 1.60 mm |
SN74AHC1GU04DCK | SC-70 (5) | 2.00 mm x 1.30 mm |
SN74AHC1GU04DRL | SOT (5) | 1.65 mm x 1.20 mm |