Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHC238-Q1Automotive 3-
to 8-Line Noninverting Decoder/Demultiplexer
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in wettable flank QFN
package
- Operating range 2V to 5.5V
VCC
- Low delay, 10.5ns max
(VCC = 5V, CL = 50pF)
- Latch-up performance exceeds 250mA
per JESD 17
2 Applications
- Memory device selection with
shared data bus
- Reduce required number of outputs for chip select applications
- Route data