Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHCT157-Q1 Automotive Quadruple 2-Line to 1-Line Data
Selectors Multiplexers
1 Features
- AEC-Q100 qualified for automotive
applications:
- Device temperature grade 1: -40°C to +125°C
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Available in wettable flank QFN
package
- Operating range 4.5V to 5.5V
VCC
- TTL-Compatible inputs
- Low delay, 6ns typ (25°C,
5V)
- Latch-up performance exceeds 250mA
per JESD 17