Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AHCT1G00 Single 2-Input Positive-NAND Gate
1 Features
- Operating Range of 4.5 V to 5.5 V
- Maximum tpd of 7.1 ns at 5 V
- Low Power Consumption, 10-μA Maximum ICC
- ±8-mA Output Drive at 5 V
- Inputs Are TTL-Voltage Compatible
- Latch-up Performance Exceeds 250 mA Per JESD 17
2 Applications
- IP Phones
- Notebook PCs
- Printers
- Access Control and Security
- Solar Inverters