SCES015M JULY 1995 – June 2015 SN74ALVCH16245
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
This 16-bit (dual-octal) noninverting bus transceiver is designed for 1.65-V to 3.6-V VCC operation.
The SN74ALVCH16245 device is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) input activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode. The device transmits data from the A bus to the B bus when the B-port outputs are activated, and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports is always active and must have a logic high or low level applied to prevent excess ICC and ICCZ.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
Active bus-hold circuitry holds unused or undriven inputs at a valid logic state. Use of pullup or pulldown resistors with the bus-hold circuitry is not recommended.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74ALVCH16245ZRD | BGA MICROSTAR JUNIOR (56) | 4.50 mm × 7.00 mm |
SN74ALVCH16245ZQL | BGA MICROSTAR JUNIOR (54) | 5.50 mm × 8.00 mm |
SN74ALVCH16245DGG | TSSOP (48) | 6.10 mm × 12.50 mm |
SN74ALVCH16245DGV | TVSOP (48) | 4.40 mm × 9.70 mm |
SN74ALVCH16245DL | SSOP (48) | 7.50 mm × 15.80 mm |