The AUP family is TI's premier solution to the industry's low power needs in battery-powered portable applications. This family assures a very low static and dynamic power consumption across the entire VCC range of 0.8 V to 3.6 V, resulting in an increased battery life. This product also maintains excellent signal integrity (see AUP – The Lowest-Power Family ).
This buffer/driver is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.
To assure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
NanoStar™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74AUP1G240DBV | SOT-23 (5) | 1.60 mm × 2.90 mm |
SN74AUP1G240DCK | SC70 (5) | 1.25 mm × 2.00 mm |
SN74AUP1G240DRY | SON (6) | 1.00 mm × 1.45 mm |
SN74AUP1G240DSF | SON (6) | 1.00 mm × 1.00 mm |
SN74AUP1G240YFP | DSBGA (6) | 0.76 mm × 1.16 mm |
SN74AUP1G240YZP | DSBGA (5) | 0.89 mm × 1.39 mm |
SN74AUP1G240DPW | X2SON (5) | 0.80 mm × 0.80 mm |