Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AXC2T45-Q1 Automotive
2-Bit Translating Transceiver with Configurable Level-Shifting
1 Features
- AEC-Q100 automotive qualified
- Fully configurable dual-rail design allows each port to operate with a power supply range from
0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Glitch-free power supply sequencing
- Up to 380Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature
- If either VCC input is below 100mV, all I/Os outputs are disabled and become high-impedance
- Ioff supports partial-power-down mode operation
- Compatible with AVC family level shifters
- Latch-up performance exceeds 100mA per JESD 78, Class II
- ESD protection exceeds JESD 22
- 8000-V human-body model
- 1000-V charged-device model