Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74AXC4T245-Q1 Automotive 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and Tri-State Outputs
1 Features
- AEC-Q100 qualified for automotive
applications
- Available in wettable flank QFN (WBQB) package
- Fully-configurable dual-rail design allows each
port to operate with a power supply range from 0.65V to 3.6V
- Operating temperature from –40°C to +125°C
- Multiple direction control pins to allow
simultaneous up and down translation
- Glitch-free power supply sequencing
- Up to 380 Mbps support when translating from 1.8V to 3.3V
- VCC isolation feature:
- If either VCC
input is below 100mV, all I/O outputs are disabled and become high
impedance
- Ioff supports partial-power-down mode
operation
- Compatible with AVC-family level shifters
- Latch-up performance exceeds 100mA per JESD 78,
class II
- ESD protection exceeds JEDEC JS-001
- 8000V human-body
model
- 1000V charged-device
model