Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
SN74CBTLV1G125-Q1 low-voltage single FET bus switch
1 Features
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 1:
–40°C to +125°C, TA
- 5-Ω Switch Connection Between Two Ports
- Rail-to-Rail Switching on Data I/O Ports
- Ioff Supports Partial-Power-Down Mode Operation