Refer to the PDF data sheet for device specific package drawings
The SN74CBTLV3253 device is a dual 1-of-4 high-speed FET multiplexer and demultiplexer. The low ON-state resistance of the switch allows connections to be made with minimal propagation delay.
The select (S0, S1) inputs control the data flow. The FET multiplexers/demultiplexers are disabled when the associated output-enable (OE) input is high.
The SN74CBTLV3253 device is fully specified for partial-power-down applications using Ioff. The Ioff feature ensures that damaging current will not backflow through the device when it is powered down. The device has isolation during power off.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74CBTLV3253D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74CBTLV3253DBQ | SSOP (16) | 4.90 mm × 3.90 mm |
SN74CBTLV3253DGV | TVSOP (16) | 3.60 mm × 4.40 mm |
SN74CBTLV3253RGY | VQFN (16) | 4.00 mm × 3.50 mm |
SN74CBTLV3253PW | TSSOP (16) | 5.00 mm × 4.40 mm |