Refer to the PDF data sheet for device specific package drawings
This device contains four independent buffers with 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HC126D | SOIC (14) | 8.70 mm × 3.90 mm |
SN74HC126DB | SSOP (14) | 6.50 mm × 5.30 mm |
SN74HC126N | PDIP (14) | 19.30 mm × 6.40 mm |
SN74HC126NS | SO (14) | 10.20 mm × 5.30 mm |
SN74HC126PW | TSSOP (14) | 5.00 mm × 4.40 mm |
SN54HC126J | CDIP (14) | 21.30 mm × 7.60 mm |
SN54HC126FK | LCCC (20) | 8.90 mm × 8.90 mm |
Changes from Revision E (July 2003) to Revision F (April 2021)