SCLS158F December 1982 – February 2022 SN54HC4020 , SN74HC4020
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC4020 devices are 14-stage binary ripple-carry counters that advance on the negative-going edge of the clock pulse. The counters are reset to zero (all outputs low) independently of the clock (CLK) input when the clear (CLR) input goes high.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HC4020D | SOIC (16) | 9.90 mm × 3.90 mm |
SN74HC4020N | PDIP (16) | 19.31 mm × 6.35 mm |
SN74HC4020NS | SO (16) | 6.20 mm × 5.30 mm |
SN74HC4020PW | TSSOP (16) | 5.00 mm × 4.40 mm |
SN54HC4020J | CDIP (16) | 24.38 mm × 6.92 mm |
SNJ54HC4020FK | LCCC (20) | 8.89 mm × 8.45 mm |
SNJ54HC4020W | CFP (16) | 10.16 mm × 6.73 mm |
Changes from Revision E (September 2003) to Revision F (February 2022)