Refer to the PDF data sheet for device specific package drawings
The SNx4HC640 is an octal bus transceiver with 3-state outputs. All eight channels are controlled by the direction (DIR) pin and output enable OE pin.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN54HC640 | J (CDIP, 20) | 26.92 mm × 6.92 mm |
SN74HC640 | DW (SOIC, 20) | 12.80 mm × 7.50 mm |
N (PDIP, 20) | 25.40 mm × 6.35 mm | |
NS (SO, 20) | 15.00 mm × 5.30 mm | |
PW (TSSOP, 20) | 4.40 mm × 6.50 mm |