The SN74HCS573 contains eight D-type latches. All inputs include Schmitt-trigger architecture. All channels share a latch enable (LE) input and output enable (OE) input. This device has a flow-through pinout which allows for easier bus routing.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCS573 | RKS (VQFN, 20) | 4.50 mm × 2.50 mm |
DGS (VSSOP, 20) | 5.10 mm × 3.00 mm |