Refer to the PDF data sheet for device specific package drawings
These devices contain four independent 2-input NOR gates. They perform the Boolean function Y = A • B or Y = A + B in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74HCT02D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74HCT02N | PDIP (14) | 19.31 mm × 6.35 mm |
SN74HCT02NSR | SO (14) | 10.20 mm × 5.30 mm |
SN74HCT02PW | TSSOP (14) | 5.00 mm × 4.40 mm |