Refer to the PDF data sheet for device specific package drawings
The SNx4HCT125 contains four independent buffers with TTL-compatible inputs and 3-state outputs. Each gate performs the Boolean function Y = A in positive logic.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCT125D | SOIC (14) | 8.65 mm × 3.90 mm |
SN74HCT125N | PDIP (14) | 19.31 mm × 6.35 mm |
Changes from Revision F (February 2022) to Revision G (October 2022)
Changes from Revision E (August 2003) to Revision F (February 2022)