This octal buffer and line driver is designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HCT244 device is organized as two 4-bit buffers/drivers with separate output-enable (OE) inputs. When OE is low, the device passes noninverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
SN74HCT244QPW-Q1 | TSSOP (20) | 6.50 mm × 4.40 mm |
Changes from Revision B (February 2022) to Revision C (June 2022)
Changes from Revision A (February 2008) to Revision B (February 2022)