Refer to the PDF data sheet for device specific package drawings
This quadruple 2-input positive-AND gate is designed for 2-V to 5.5-V VCC operation. The SN74LV08A device performs the Boolean function in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV08A | TVSOP (14) | 3.60 mm × 4.40 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
VQFN (14) | 3.50 mm× 3.50 mm | |
SSOP (14) | 6.20 mm × 5.30 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from L Revision (October 2010) to M Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
VI | Input voltage range(2) | –0.5 | 7 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 7 | V | |
VO | Output voltage range(2)(3) | −0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
THERMAL METRIC(1) | SN74LV08A | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|
D | DB | DGV | N | NS | PW | RGY | |||
14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | 14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 90.6 | 107.1 | 129.0 | 57.4 | 90.7 | 122.6 | 57.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50.9 | 59.6 | 52.1 | 44.9 | 48.3 | 51.4 | 70.8 | |
RθJB | Junction-to-board thermal resistance | 44.8 | 54.4 | 62.0 | 37.2 | 49.4 | 64.4 | 33.6 | |
ψJT | Junction-to-top characterization parameter | 14.7 | 20.5 | 6.5 | 30.1 | 14.6 | 6.7 | 3.4 | |
ψJB | Junction-to-board characterization parameter | 44.5 | 53.8 | 61.3 | 37.1 | 49.1 | 63.8 | 33.7 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | – | – | – | – | – | 13.9 |
PARAMETER | TEST CONDITIONS | VCC | SN74LV08A –40°C to 85°C |
SN74LV08A –40°C to 125°C |
UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
VOH | IOH = –50 µA | 2 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –2 mA | 2.3 V | 2 | 2 | |||||||
IOH = –6 mA | 3 V | 2.48 | 2.48 | |||||||
IOH = –12 mA | 4.5 V | 3.8 | 3.8 | |||||||
VOL | IOL = 50 µA | 2 V to 5.5 V | 0.1 | 0.1 | V | |||||
IOL = 2 mA | 2.3 V | 0.4 | 0.4 | |||||||
IOL = 6 mA | 3 V | 0.44 | 0.44 | |||||||
IOL = 12 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 20 | 20 | µA | ||||
Ioff | VI or VO = 0 to 5.5 V | 0 | 5 | 5 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 3.3 | 3.3 | pF | |||||
5 V | 3.3 | 3.3 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV08A | SN74LV08A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 7.9(1) | 13.8(1) | 1 | 16 | 1 | 17 | ns | |
CL = 50 pF | 10.5 | 17.3 | 1 | 20 | 1 | 21 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV08A | SN74LV08A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 5.6(1) | 8.8(1) | 1 | 10.5 | 1 | 11.5 | ns | |
CL = 50 pF | 7.5 | 12.3 | 1 | 14 | 1 | 15 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74LV08A | SN74LV08A –40°C to 125°C |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
tpd | A or B | Y | CL = 15 pF | 4.1(1) | 5.9(1) | 1 | 7 | 1 | 8 | ns | |
CL = 50 pF | 5.5 | 7.9 | 1 | 9 | 1 | 10 |
PARAMETER | SN74LV08A | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.2 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.1 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 3.1 | V | ||
VIH(D) | High-level dynamic input voltage | 2.31 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.99 | V |
PARAMETER | TEST CONDITIONS | VCC | TYP | UNIT | ||
---|---|---|---|---|---|---|
Cpd | Power dissipation capacitance | CL = 50 pF, | f = 10 MHz | 3.3 V | 8 | pF |
5 V | 10 |