Refer to the PDF data sheet for device specific package drawings
The SN74LV374A devices are octal edge-triggered D-type flip-flops designed for 2 V to 5.5 V VCC operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV374A | DB (SSOP, 20) | 7.20 mm × 5.30 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
NS (SO, 20) | 12.60 mm × 5.30 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm |