Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
The SN74LV4T32 contains four independent 2-input OR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B in positive logic. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV4T32 | BQA (WQFN, 14) | 3.00 mm × 2.50 mm |
PW (TSSOP, 14) | 5.00 mm × 4.40 mm |