Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV541A Octal Buffers/Drivers With 3-State Outputs
1 Features
- Operation of 2-V to 5.5-V VCC
- Max tpd of 6 ns at 5 V
- Typical VOLP (output ground bounce)
< 0.8 V at VCC = 3.3 V, TA = 25°C - Typical VOHV (output VOH undershoot)
> 2.3 V at VCC = 3.3 V, TA = 25°C - Support mixed-mode voltage operation on all ports
- Ioff supports partial-power-down mode operation
- Latch-up performance exceeds 250 mA per JESD 17