Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):
Up translation:
Down translation:
The SN74LV8T245-Q1 is an octal bus transceiver with 3-state outputs. All eight channels are controlled by the direction (DIR) pin and output enable (OE) pin. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV8T245-Q1 | RKS (VQFN, 20) | 4.50 mm × 2.50 mm |
DGS (VSSOP, 20) | 5.10 mm × 3.00 mm | |
PW (TSSOP, 20) | 6.50 mm × 4.40 mm |