SNx4LVC00A specified from –40°C to +85°C and
–40°C to +125°C
SN54LVC00A specified from –55°C to +125°C
Inputs accept voltages to 5.5V
Max tpd of 4.3ns at 3.3V
Typical VOLP (output ground bounce)
< 0.8V at VCC = 3.3V,
TA = 25°C
Typical VOHV (output VOH
undershoot) > 2V at VCC = 3.3V,
TA = 25°C
Latch-up performance exceeds 250 mA per JESD 17
On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted.
On all other products, production processing does not necessarily include
testing of all parameters.
2 Applications
AV Receivers
Audio Docks: Portable
Blu-Ray Players and Home Theater
MP3 Players or Recorders
Personal Digital Assistants (PDAs)
Power: Telecom/Server AC/DC Supply: Single Controller: Analog and Digital