Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SNx4LVC02A Quadruple 2-Input
Positive-NOR Gates
1 Features
- Operate from 1.65V to 3.6V
- Specified from –40°C to 85°C,
–40°C to 125°C, and –55°C to 125°C - Inputs accept voltages to 5.5V
- Max tpd of 4.4ns at 3.3V
- Typical VOLP (output ground bounce)
<0.8V at VCC = 3.3V, TA =
25°C - Typical VOHV (output VOH
undershoot)
>2V at VCC = 3.3V, TA =
25°C - Latch-up performance exceeds 250mA per JESD
17