Refer to the PDF data sheet for device specific package drawings
High push-pull output drive strength:
The SN74LVC165A contains one 8-bit parallel-load shift register. Data is loaded asynchronously using the shift or load (SH/LD) select pin. The device includes a serial (SER) input to allow for daisy chaining, and a standard (QH) and inverted (QH) output.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LVC165A | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm | |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |