This bus buffer gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G125 device is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G125 device is available in a variety of packages including the ultra-small DPW package with a body size of 0.8 mm × 0.8 mm.
DEVICE NAME | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G125 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
SON (6) | 1.45 mm × 1.00 mm | |
DSBGA (5) | 1.40 mm × 0.90 mm | |
X2SON (4) | 0.80 mm × 0.80 mm |
Changes from S Revision (April 2014) to T Revision
Changes from R Revision (April 2013) to S Revision
Changes from Q Revision (November 2012) to R Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6.5 | V | |
VI | Input voltage range(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltage range applied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 0 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 0 | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 5 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G125 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|
DBV | DCK | DRL | DRY | YZP | DPW | |||
5 PINS | 5 PINS | 5 PINS | 6 PINS | 5 PINS | 4 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 229 | 278 | 243 | 439 | 130 | 340 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 164 | 93 | 78 | 277 | 54 | 215 | |
RθJB | Junction-to-board thermal resistance | 62 | 65 | 78 | 271 | 51 | 294 | |
ψJT | Junction-to-top characterization parameter | 44 | 2 | 10 | 84 | 1 | 41 | |
ψJB | Junction-to-board characterization parameter | 62 | 64 | 77 | 271 | 50 | 294 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | – | – | – | – | – | 250 |
PARAMETER | TEST CONDITIONS | VCC | –40 C to 85 °C | –40 C to 125 °C | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | ||||||||
VOH | IOH = –100 μA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | ||||||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | ||||||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | ||||||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | ||||||||||
IOH = –24 mA | 2.3 | 2.3 | |||||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | ||||||||||
VOL | IOL = 100 μA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | ||||||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | ||||||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | ||||||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | ||||||||||
IOL = 24 mA | 0.55 | 0.55 | |||||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | ||||||||||
II | A or OE inputs | VI = 5.5 V or GND | 0 to 5.5 V | ±5 | ±5 | μA | |||||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | μA | ||||||||
IOZ | VO = 0 to 5.5 V | 3.6 V | 10 | 10 | μA | ||||||||
ICC | VI = 5.5 V or GND, | IO = 0 | 1.65 V to 5.5 V | 10 | 10 | μA | |||||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | μA | ||||||||
CI | VI = VCC or GND | 3.3 V | 4 | 4 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 1.9 | 6.9 | 0.7 | 4.6 | 0.6 | 3.7 | 0.5 | 3.4 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2.8 | 9 | 1.2 | 5.5 | 1 | 4.5 | 1 | 4 | ns |
ten | OE | Y | 3.3 | 10.1 | 1.5 | 6.6 | 1 | 5.3 | 1 | 5 | ns |
tdis | OE | Y | 1.3 | 9.2 | 1 | 5 | 1 | 5 | 1 | 4.2 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tpd | A | Y | 2.8 | 9.3 | 1.2 | 5.8 | 1 | 4.7 | 1 | 4.2 | ns |
ten | OE | Y | 3.3 | 10.4 | 1.5 | 6.9 | 1 | 5.6 | 1 | 5.2 | ns |
tdis | OE | Y | 1.3 | 9.3 | 1 | 5.2 | 1 | 5.2 | 1 | 4.4 | ns |
PARAMETER | TEST CONDITIONS |
VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | ||
---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | |||||
Cpd | Power dissipation capacitance |
Outputs enabled | f = 10 MHz | 18 | 18 | 19 | 21 | pF |
Outputs disabled | 2 | 2 | 2 | 4 |