This single D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G175 device has an asynchronous clear (CLR) input. When CLR is high, data from the input pin (D) is transferred to the output pin (Q) on the clock's (CLK) rising edge. When CLR is low, Q is forced into the low state, regardless of the clock edge or data on D.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.
This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G175DBV | SOT-23 (6) | 2.90 mm × 1.60 mm |
SN74LVC1G175DCK | SC70 (6) | 2.00 mm × 1.25 mm |
SN74LVC1G175DRY | SON (6) | 1.45 mm × 1.00 mm |
SN74LVC1G175YZP | DSBGA (6) | 1.41 mm × 0.91 mm |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
CLK | 1 | I | Clock Input | |
CLR | 6 | I | Clear Data Input | |
D | 3 | I | Data Input | |
GND | 2 | — | Ground | |
Q | 4 | O | Output | |
VCC | 5 | — | Power |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6.5 | V | |
VI | Input voltage | –0.5 | 6.5 | V | |
VO | Voltage applied to any output in the high-impedance or power-off state(2) | –0.5 | 6.5 | V | |
VO | Voltageapplied to any output in the high or low state(2)(3) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | ±50 | mA | ||
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | Operating | 1.65 | 5.5 | V |
Data retention only | 1.5 | ||||
VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | 0.65 × VCC | V | |
VCC = 2.3 V to 2.7 V | 1.7 | ||||
VCC = 3 V to 3.6 V | 2 | ||||
VCC = 4.5 V to 5.5 V | 0.7 × VCC | ||||
VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | 0.35 × VCC | V | |
VCC = 2.3 V to 2.7 V | 0.7 | ||||
VCC = 3 V to 3.6 V | 0.8 | ||||
VCC = 4.5 V to 5.5 V | 0.3 × VCC | ||||
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | VCC = 1.65 V | –4 | mA | |
VCC = 2.3 V | –8 | ||||
VCC = 3 V | –16 | ||||
–24 | |||||
VCC = 4.5 V | –32 | ||||
IOL | Low-level output current | VCC = 1.65 V | 4 | mA | |
VCC = 2.3 V | 8 | ||||
VCC = 3 V | 16 | ||||
24 | |||||
VCC = 4.5 V | 32 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.8 V ± 0.15 V, 2.5 V ± 0.2 V | 20 | ns/V | |
VCC = 3.3 V ± 0.3 V | 10 | ||||
VCC = 5 V ± 0.5 V | 10 | ||||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | SN74LVC1G175 | UNIT | ||||
---|---|---|---|---|---|---|
DBV (SOT-23) | DCK (SC70) | DRY (SON) | YZP (DSBGA) | |||
6 PINS | 6 PINS | 6 PINS | 6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 165 | 259 | 234 | 123 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | –40°C to 85°C | –40°C to 125°C | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP(1) | MAX | MIN | TYP(1) | MAX | |||||
VOH | IOH = –100 µA | 1.65 V to 5.5 V | VCC – 0.1 | VCC – 0.1 | V | |||||
IOH = –4 mA | 1.65 V | 1.2 | 1.2 | |||||||
IOH = –8 mA | 2.3 V | 1.9 | 1.9 | |||||||
IOH = –16 mA | 3 V | 2.4 | 2.4 | |||||||
IOH = –24 mA | 2.3 | 2.3 | ||||||||
IOH = –32 mA | 4.5 V | 3.8 | 3.8 | |||||||
VOL | IOL = 100 µA | 1.65 V to 5.5 V | 0.1 | 0.1 | V | |||||
IOL = 4 mA | 1.65 V | 0.45 | 0.45 | |||||||
IOL = 8 mA | 2.3 V | 0.3 | 0.3 | |||||||
IOL = 16 mA | 3 V | 0.4 | 0.4 | |||||||
IOL = 24 mA | 0.55 | 0.55 | ||||||||
IOL = 32 mA | 4.5 V | 0.55 | 0.55 | |||||||
II | VI = 5.5 V or GND | 0 to 5.5 V | ±1 | ±1 | µA | |||||
Ioff | VI or VO = 5.5 V | 0 | ±10 | ±10 | µA | |||||
ICC | VI = 5.5 V or GND, IO = 0 | 1.65 V to 5.5 V | 10 | 10 | µA | |||||
ΔICC | One input at VCC – 0.6 V, Other inputs at VCC or GND |
3 V to 5.5 V | 500 | 500 | µA | |||||
Ci | VI = VCC or GND | 3.3 V | 3 | 3 | pF |
–40°C to 85°C | UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
|||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 100 | 125 | 150 | 175 | MHz | ||||||
tw | Pulse duration | CLR | Low | 5.6 | 3 | 2.8 | 2.5 | ns | ||||
CLK | High or low | 3.5 | 3 | 2.8 | 2.5 | |||||||
tsu | Setup time, before CLK↑ | Data | 3 | 2.5 | 2 | 1.5 | ns | |||||
CLR inactive | 0 | 0 | 0.5 | 0.5 | ||||||||
th | Hold time, data after CLK↑ | 0 | 0 | 0.5 | 0.5 | ns |
–40°C to 125°C | UNIT | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
|||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
fclock | Clock frequency | 100 | 125 | 150 | 175 | MHz | ||||||
tw | Pulse duration | CLR | Low | 5.6 | 3 | 2.8 | 2.5 | ns | ||||
CLK | High or low | 3.5 | 3 | 2.8 | 2.5 | |||||||
tsu | Setup time, before CLK↑ | Data | 3 | 2.5 | 2 | 1.5 | ns | |||||
CLR inactive | 0.5 | 0.5 | 0.7 | 0.7 | ||||||||
th | Hold time, data after CLK↑ | 0.5 | 0.5 | 0.7 | 0.7 | ns |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 100 | 125 | 150 | 175 | MHz | ||||||
tpd | CLK | Q | 2.5 | 12.9 | 2 | 6.5 | 1.4 | 4.6 | 1 | 3 | ns |
CLR | 2.5 | 12.4 | 2 | 6 | 1.2 | 4.3 | 1 | 3.2 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 100 | 125 | 150 | 175 | MHz | ||||||
tpd | CLK | Q | 2.7 | 13.4 | 2.2 | 7.1 | 1.6 | 5.7 | 1.5 | 4 | ns |
CLR | 2.7 | 12.9 | 2.2 | 7 | 1.5 | 5.8 | 1.3 | 4.1 |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C to 125°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC = 1.8 V ± 0.15 V |
VCC = 2.5 V ± 0.2 V |
VCC = 3.3 V ± 0.3 V |
VCC = 5 V ± 0.5 V |
||||||||
MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
fmax | 100 | 125 | 150 | 175 | MHz | ||||||
tpd | CLK | Q | 2.7 | 15.4 | 2.2 | 8.1 | 1.6 | 6.7 | 1.5 | 5 | ns |
CLR | 2.7 | 14.9 | 2.2 | 8 | 1.5 | 6.8 | 1.3 | 5.1 |
PARAMETER | TEST CONDITIONS | VCC = 1.8 V | VCC = 2.5 V | VCC = 3.3 V | VCC = 5 V | UNIT | |
---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | ||||
Cpd | Power dissipation capacitance | f = 10 MHz | 18 | 19 | 19 | 21 | pF |