This single analog switch is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G66-Q1 device supports analog and digital signals. The device permits bidirectional transmission of signals with amplitudes of up to 5.5 V (peak).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LVC1G66-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 1.60 mm × 1.20 mm |
Changes from D Revision (January 2008) to E Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
A | 1 | I/O | Bidirectional signal to be switched | |
B | 2 | I/O | Bidirectional signal to be switched | |
C | 4 | I | Controls the switch (L = OFF, H = ON) | |
GND | 3 | — | Ground pin | |
VCC | 5 | — | Power pin |